這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals.
The Keysight 34172A is compatible with the Keysight 34401A DMM.
- Short: #24 AWG plated copper wire
- Terminals: low-thermal copper alloys
- Termination: five shrouded banana plugs
- Quantity: 2
Learn about available Keysight Digital Multimeter (DMM).
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型