您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

34172A DMM Calibration Short

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals.

The Keysight 34172A is compatible with the Keysight 34401A DMM.

  • Short: #24 AWG plated copper wire
  • Terminals: low-thermal copper alloys
  • Termination: five shrouded banana plugs
  • Quantity: 2

Learn about available Keysight Digital Multimeter (DMM).