Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight R486A provides high efficiency and good match are characteristic of the R486A waveguide thermistor mounts. Used in conjunction with the 432A power meter, they provide high accuracy even in routine power measurements. These thermistor mounts are temperature compensated for low drift, even in the presence of thermal shocks, permitting measurement of microwave power as low as one microwatt. Each mount contains data showing calibration factor and effective efficiency at six frequencies, directly traceable to the U.S. National Institute Standards and Technology (NIST) at those frequencies where NIST provides calibration service.
- High accuracy even in routine power measurements
- Temperature compensated for low drift
- Measures microwave power as low as one microwatt
- Shows calibration factor and effective efficiency at six frequencies
- Frequency Range: 26.5 to 40 GHz
- Maximum SWR: 2.0
- 1 year standard warranty
For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors