您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E7474A TDMA Drive Test System

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Wireless network optimization
  • Site selection and evaluation
  • Network performance characterization
  • Troubleshooting
  • Interference management
  • Maximize productivity
  • Minimize drive test cost

敘述

The E7474A TDMA based drive test system is used to obtain comprehensive RF measurement and call performance data versus location for IS-136, IS-54 and AMPS networks. Keysight digital receivers and test mobile phones are integrated with Windows95® / Windows98® (Windows NT® compatible) software. Up to four receivers and four phones can be integrated into a single system and controlled from a single user interface. The phones and receivers can be of different technologies (TDMA, CDMA, GSM).

Windows95, Windows98, and Windows NT are U.S. registered trademarks of Microsoft Corporation