您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E7473A CDMA Drive Test System

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Speed network turn-up
  • Optimize network performance
  • Maximize productivity
  • Minimize drive test cost
  • Wireless network optimization
  • Site selection and evaluation
  • Network performance characterization
  • Troubleshooting

敘述

The E7473A CDMA Drive Test System provides comprehensive characterization of the RF environment and call-based performance for CDMA networks in the PCS and cellular bands. Integration of RF coverage and service quality measurements delivers a complete solution for CDMA drive testing. The E7473A system combines Windows95/98/NT¹ software with CDMA mobile phone(s) and/or Keysight digital RF receiver(s). Software options provide phone-based, receiver-based or combined phone and receiver-based functionality. Receiver options are available for the cellular and PCS bands.

¹Windows95, Windows98, and Windows NT is a U.S. registered trademark of Microsoft Corporation