這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight E3249A is a C-size 2-slot VXI mass storage module that consists of a 2.1-GB system disk and a 4-GB (8 GB with data compression) DAT drive. The single-ended SCSI-II connectors on the front panel provide the link to the host computer via a short external cable. Connection to other SCSI-II devices is achieved via the second SCSI-II connector. The SCSI-II interface does not provide a connection to the VXI backplane, assuring that the interface traffic will not interrupt, or be interrupted by, traffic on the VXI backplane. Typically, backup of 2 GBs takes approximately 30 minutes with compression and the industry standard Digital Data Storage (DDS) format.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型