您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E3249A VXI SCSI System Disk with DAT Drive

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight E3249A is a C-size 2-slot VXI mass storeage module that consists of a 2.1-Gbyte system disk and a 4-Gbyte (8 Gbytes with data compression) DAT drive. The single-ended SCSI-II connectors on the front panel provide the link to the host computer via a short external cable. Connection to other SCSI-II devices is achieved via the second SCSI-II connector. The SCSI-II interface does not provide a connection to the VXI backplane, assuring that the interface traffic will not interrupt, or be interrupted by, traffic on the VXI backplane. Typically, backup of 2 Gbytes takes approximately 30 minutes with compression and the industry standard Digital Data Storage (DDS) format.

  • SCSI-II compatible system disk with DAT tape
  • 2.1-Gbyte hard disk
  • 800,000-hour projected MTBF hard disk
  • 4-Gbyte DAT tape (8 Gbyte typical with data compression)
  • Packaged in 2-slot VXI module