您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E2910A PCI Bus Exerciser

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Supports all PCI transactions, including reserved commands as Master or Target
  • Complete control over: Wait cycles, burst length, abort/retry, parity and error reporting.
  • PCI protocol participation from 0 to 33 MHz
  • Continuous, real-time monitoring detects protocol violations
  • Real-time test sequencer with pattern recognizer allowing triggering/branching on.
  • Software integrates logic analyzer to capture bus traffic
  • Hierarchical disassemblers for easy high-level analysis of captured traffic
  • Record, edit & replay of PCI transactions