您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E2487C Analysis Probe for Intel Celeron™, Pentium® II, III, and Pentium II, III, Xeon™

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

相關產品與解決方案

  • E2492E Product Photograph E2492E probe adapter for Celeron™ processors [已停產] 

    E2492E probe adapter for Celeron™ processors [已停產]

    The Keysight Technologies E2492E 370 pin PGA probe adapter provides a convenient way to connect...

  • E2492C Product Photograph E2492C Interposer Probe Adapter [已停產] 

    E2492C Interposer Probe Adapter [已停產]

    The Keysight E2492C SC 330 (slot 2) probe adapter provides a convenient way to connect the Keysight E2487C analysis probe to a Pentium® II or III Xeon™ processor.

  • E2492B E2492B Interposer Probe Adapter [已停產] 

    E2492B Interposer Probe Adapter [已停產]

    The Keysight E2492B SC 242 (slot 1) probe adapter provides a convenient way to connect a Keysight E2487C analysis probe to a Pentium II or Pentium III processor.

  • E2494S Product Photograph E2494S Analysis Probe for the Pentium® II Mobile... [已停產] 

    E2494S Analysis Probe for the Pentium® II Mobile... [已停產]

    The Keysight E2494S includes the Probe Adapter (E2494A) and Analysis Probe (E2487C) which link to the 16700A or 16702A...