您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E2451A Ethernet Preprocessor Interface

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

Features

  • Selects the origin of the data going to the logic analyzer or the network
  • You can cause a network collision for use in testing the response of other devices on the network
  • Connects to the network through a standard AUI 15 pin connector that provides 12 V-dc at 420 mA and 3 twisted pair signals
  • LEDs indicate receive, transmit and collision activity