Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
- 1-Slot, C-size, message based
- 13-bit resolution, 40 MSa/s
- 256 kSa waveform segment memory
- Waveform and frequency hopping with sweep function
- Direct access to high-speed registers
- Built-in self-test
The Keysight E1445A Arbitrary Function Generator is a C-size, one-slot, message-based VXI module. It provides the flexibility to produce virtually any waveform needed.
The deep memory allows downloading a large number of waveforms at once, and can store up to 128 waveforms using SCPI programming. The memory sequencer lets you link waveform segments together in any order. These sequences can be repeated 1 to 64 k times or continuously. Within a sequence, the segments can be repeated up to 4,096 times using only one sequence memory entry. This memory structure lets you build large, complex waveforms out of small segments.