您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1445A Arbitrary Function Generator

售貨廠商:

配置

價格: 繁體中文

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • 1-Slot, C-size, message based
  • 13-bit resolution, 40 MSa/s
  • 256 kSa waveform segment memory
  • Waveform and frequency hopping with sweep function
  • Direct access to high-speed registers
  • Built-in self-test

敘述

The Keysight E1445A Arbitrary Function Generator is a C-size, one-slot, message-based VXI module. It provides the flexibility to produce virtually any waveform needed.

The deep memory allows downloading a large number of waveforms at once, and can store up to 128 waveforms using SCPI programming. The memory sequencer lets you link waveform segments together in any order. These sequences can be repeated 1 to 64 k times or continuously. Within a sequence, the segments can be repeated up to 4,096 times using only one sequence memory entry. This memory structure lets you build large, complex waveforms out of small segments.