您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1420B High-Performance Universal Counter

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

E1420B-000 Standard VXI CLK10 Timebase
E1420B-010 TCXO Time Base. High stability temperature compensated crystal oscillator
E1420B-030 UHF Input Channel, 2.5 GHz
E1420B-040 High Throughput/Shared RAM
E1420B-0B3 Assembly-level service manual
E1420B-200 Standard 2 input channels
E1420B-ABA English Language User Documentation
E1420B-H01 10MHz Timebase always connected to front panel, external input not allowed
E1420B-MEM Standard memory

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。