您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1409B VXI Series C Chassis Shield

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight E1409B C-size VXI chassis shield is the Keysight implementation of the VXIbus Specification that allows grounded shielding between mainframe slots. Typical applications for the shield would be to isolate specific modules generating EMI at excessive levels or to protect sensitive measurement modules from noise sources. This shield can be used only with the E1401A/B Mainframes.

  • C-size chassis shield
  • Reduces EMI radiation
  • Includes four conductive module guides
  • Includes mounting hardware and instructions
  • Includes insulated steel shield