您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1407A A/B to C-Size P1/P2 Active Adapter

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • Adapts A- or B-size VXI to C-size VXI
  • Provides active extensions of P1 and P2
  • Fits 1-slot or 2-slot (optional) modules
  • Provides slave-only capability
  • Allows isolation of outer rows of P2

敘述

The Keysight E1407A C-size, 1- or 2-slot carrier adapts A- or B-size VXI module for use in al C-size VXI mainframes. The P1 and P2 extensions are fully buffered. A ribbon cable allows isolation of the outer rows of P2 for VME applications. The E1407A provides slave-only capability and cannot be used in Slot 0 or with bus masters. The standard module is 1-slot wide; Option 010 is 2 slots wide, however, it only connects to the backplane on the left-most slot. Any number of adapters can be used in a Keysight VXI mainframe.

Many (but not all) VME cards can be adapted for use in C-size VXI mainframes using this module if they meet VXI mechanical and electrical restrictions. However, this is not a supported configuration.