您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1403C A/B to C-Size P1 Active Adapter, 1-Slot

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Adapts A- or B-size VXI to C-size VXI
  • Fits 1-slot or 2-slot (optional) modules
  • Provides active extension of P1 only
  • Provides slave-only capability

敘述

The Keysight E1403C 1- or 2-slot VXI carrier adapts A- or B-size VXI modules for use in al C-size VXI mainframes. P1, which is the only connector available, is a fully buffered extension. The E1403C provides slave-only capability and cannot be used in Slot 0 or with bus masters. The standard module is 1-slot wide; Option 010 is 2 slots wide, however, it only connects to the backplane on the left-most slot. Any number of adapters can be used in a Keysight VXI mainframe.

Many (but not all) VME cards can be adapted for use in C-size VXI mainframes using this module if they meet VXI mechanical and electrical restrictions. However, this is not a supported configuration.