這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
This discontinued product is replaced with the E1403C.
The Keysight E1403B 1- or 2-slot VXI carrier adapts A- or B-size VXI or VME modules for use in all C-size VXI mainframes. P1 which is the only connector available, is a fully buffered extension. The E1403B provides slave-only capability and cannot be used in Slot 0 or with bus masters. The standard module is 1-slot wide; option 002 is 2 slots wide. Any number of adapters can be used in a C-size mainframe.
- Adapts A- or B-size VXI or VME to C-size VXI
- Fits 1-slot or 2-slot (optional) modules
- Provides active extension of P1 only
- Unlimited number of adapters per mainframe
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型