您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1403B VXI A/B to C-size Adapter

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

This discontinued product is replaced with the E1403C.

The Keysight E1403B 1- or 2-slot VXI carrier adapts A- or B-size VXI or VME modules for use in all C-size VXI mainframes. P1 which is the only connector available, is a fully buffered extension. The E1403B provides slave-only capability and cannot be used in Slot 0 or with bus masters. The standard module is 1-slot wide; option 002 is 2 slots wide. Any number of adapters can be used in a C-size mainframe.

  • Adapts A- or B-size VXI or VME to C-size VXI
  • Fits 1-slot or 2-slot (optional) modules
  • Provides active extension of P1 only
  • Unlimited number of adapters per mainframe