您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1399A Register-Based Breadboard

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight E1399A is a B-size, 1-slot, register-based VXI breadboard. It contains built-in register-based interfaces, including Programmable Array Logic ICs among other ICs. The majority of PC board space is available for your custom circuitry.

  • 1-Slot, B-size, register based
  • Reduces design time with the register-based interface
  • Contains 16 buffered data lines
  • Provides a 16-bit register-based interface
  • Includes P1 connector only
  • Provides 8-bit module status/control registers