您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1370A Microwave Switch/Step Attenuator Driver

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • 2-Slot, B-size, register based
  • Switching and attenuation up to 26.5 GHz
  • Drive any Keysight 8766K/67K/68K/69K microwave switch
  • Drive any Keysight 3332XG prog. step attenuator
  • Programmable 1 or 10 dB steps up to 110 dB
  • Select internal or use external energizing power

敘述

The Keysight E1370A switch/step attenuator driver is a B-size, 2-slot, register-based VXI module. It provides room for you to install one single-pole multithrow microwave switch or a programmable step attenuator.

The 8766K/8767K/8768K/8769K single-pole, multithrow switches can be installed, providing 3-, 4-, 5-, or 6-throw switching. Alternatively, the 33320G/H, 33321G/H, 33322G/H, and 33323K step attenuators can be installed providing broadband accuracy, high repeatability over a long life, and rapid switching flexibility. Whichever device you choose, you must order each one separately.

This module contains the control, drive, and power circuitry for mounting and controlling the microwave switches or step attenuators. Additionally, it comes with a 14-pin DIP socket for connecting one microwave switch or step attenuator either in the module or remotely.