Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight E1340A Arbitrary Function Generator is a B-size, 1- slot, register-based VXI module. It has the performance and flexibility expected in higher-priced function generators. Arbitrary waveforms, standard waveforms, sweep, FSK, and waveform hopping are all included. The simple B-size architecture provides these features at a low price.
The 12-bit DAC and the analog circuitry were designed to produce reliable signals. The sinewave flatness and total harmonic distortion are better than most function generators on the market. Many applications demand more than a simple function generator and more than a simple arbitrary waveform generator. The E1340A combines many of these features into a single product.
- 1-Slot, B-size, register based
- 12-bit, 42 MSa/s
- 16 kSa RAM
- Full featured signal source
- Arb. & std. waveforms, sweep, FSK, waveform hopping