您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1340A Arbitrary Function Generator, B-size

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight E1340A Arbitrary Function Generator is a B-size, 1- slot, register-based VXI module. It has the performance and flexibility expected in higher-priced function generators. Arbitrary waveforms, standard waveforms, sweep, FSK, and waveform hopping are all included. The simple B-size architecture provides these features at a low price.

The 12-bit DAC and the analog circuitry were designed to produce reliable signals. The sinewave flatness and total harmonic distortion are better than most function generators on the market. Many applications demand more than a simple function generator and more than a simple arbitrary waveform generator. The E1340A combines many of these features into a single product.

  • 1-Slot, B-size, register based
  • 12-bit, 42 MSa/s
  • 16 kSa RAM
  • Full featured signal source
  • Arb. & std. waveforms, sweep, FSK, waveform hopping