您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

Features

  • Generates statistical representations of the captured data
  • Shows the amount and percent of time spent in each of the targeted functions or data locations
  • Data is conveniently displayed in histograms and bar charts
  • Provides several different display types which can be viewed simultaneously