您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

974A High Accuracy Handheld Multimeter

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges. It also offers true rms, 100 kHz frequency response, dBm/relative dBm readings and ac+dc readings to accurately measure nonsinusoidal waveforms.

  • Accuracy: 0.05% for dcV, 0.5% for acV, 0.06% for ohms
  • Includes true rms ac response, ac+dc, dB and dBm
  • 100 kHz frequency response
  • 4 1/2 digit display and the accuracy to back it up