您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

973A Dual Display Handheld Multimeter

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 973A dual display handheld multimeter gives you more ways to test and troubleshoot. The 3 1/2 digit display (with 0.1% basic dc accuracy), 20 kHz frequency range, true rms and ac+dc readings let you measure sinusoidal and nonsinusoidal waveforms with confidence. The Keysight 973A also gives you dBm and relative dB with dynamic range of 57 dB (2 mV to 400 mV) or 74 dB (0.2 V to 1000 V), with 0.1 dB resolution. This DMM also features dual displays.

  • Accuracy: 0.1% for dc, 0.7% for ac, 0.2% for ohms, 1.2% for capacitance
  • Display count: 4,000
  • Includes true rms ac response, ac+dc, dB and dB
  • Thermocouple and thermistor inputs
  • Dual digital displays