Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
This product is obsolete. For new product information, go to "Spectrum Analyzers".
The Keysight 8992A digital video analyzer provides complete and accurate characterization of today's complex pulsed signals. It is capable of performing seven automatic timing measurements (rise time, fall time, pulse width, PRI, PRF, duty cycle, and delay) and five automatic power measurements (peak power, average power, pulse top/base amplitude, and overshoot) with push-button ease. Front panel operation is intuitive and straightforward.
The 8992A features two oscilloscopechannels permitting simultaneous measurements on the modulating and detected power waveforms. Dual-timebase windowing allows you to zoom in on a specific portion of the waveform and display it with more accuracy and detail.
- -33 to +20 dBm power range
- Simulates realistic propagation models for analog and digital television
- Static and time varying ghosts
- 12-bit processing for minimum distortion
- RF input/output for full IF/VHF/UHF coverage
- Complete pulse characterization of digital video/audio signals
- Prints to an HP-IB graphics printer
- Frequency Range: 20 MHz to 40 GHz, sensor dependent
- Power Measurement Range: -33 to + 20 dBm
For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors