您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

8900C Peak Power Meter Analog Meter

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 8900C power meter directly displays the peak power of RF pulses over a 100 MHz to 18 GHz frequency range. Measurements can be made on pulses with widths from 1 µs (100 ns in compare mode) to CW, and repetition rates from 100 Hz (0 Hz in compare mode) to 100 kHz. The 8900C is an economical analog meter calibrated in watts and dBm. The analog display with its large, easy-to-read scale makes it simple to peak or null pulsed power systems.

NOTE: Suggested replacement product(s) may be found by selecting the Related Products link.

 

  • Frequency Range 100 MHz to 18 GHz
  • Direct display of RF pulses
  • Use with the 84811A peak power sensor
  • 1 year standard warranty
  • For complete details, click on the Data Sheet link
 For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors