您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

85031B
Calibration Kit 

Calibration Kit

85031B
The 85031B calibration kit includes a set of precision 7 mm fixed terminations and a one-piece open/short circuit to calibrate dc up to 6 GHz.
50,528
85092C
RF Electronic Calibration (ECal) Module 

RF Electronic Calibration (ECal) Module

85092C
The 85092C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
195,626
85093C
射頻電子校驗模組 (ECal),300 kHz 至 9 GHz,3.5 mm,2 埠 

射頻電子校驗模組 (ECal),300 kHz 至 9 GHz,3.5 mm,2 埠

85093C
The 85093C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
192,307
85096C
RF Electronic Calibration (ECal) Module 

RF Electronic Calibration (ECal) Module

85096C
The 85096C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
電洽

相關產品與解決方案

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [已停產] 

    85070D High-Temperature Dielectric Probe Kit [已停產]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [已停產] 

    85071D Materials Measurement Software [已停產]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • N2002A Noise Source Test Set N2002A 雜訊源測試儀,10 MHz 至 26.5 GHz 

    N2002A 雜訊源測試儀,10 MHz 至 26.5 GHz

    • 降低雜訊指數量測的不確定度
    • 在 10 MHz 至 26.5 GHz 的頻率範圍內工作
    • 校驗的結果可溯源到國家標準
    • 可對是德科技的所有 SNS 和 346 系列雜訊源進行全面校驗

  • N2002A Noise Source Test Set U1831C USB 智慧雜訊源,10 MHz 至 26.5 GHz,ENR 15 dB 標稱值 

    U1831C USB 智慧雜訊源,10 MHz 至 26.5 GHz,ENR 15 dB 標稱值

    • USB 智慧雜訊源
    • 10 MHz 至 26.5 GHz 頻率範圍
    • 透過自動下載和儲存 ENR 資料,縮短您的設定時間

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.