您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

8753ES 參數向量網路分析儀,30 kHz到6 GHz

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

11857B
Test Port Cables, Type-N, 75 Ohms 

Test Port Cables, Type-N, 75 Ohms

11857B
The 11857B includes two precision 61 cm (24 in) cables.
37,359
11857D
Test Port Cables, APC-7, 50 Ohms 

Test Port Cables, APC-7, 50 Ohms

11857D
The 11857D includes two precision 61 cm (24 in) cables.
58,625
85031B
Calibration Kit 

Calibration Kit

85031B
The 85031B calibration kit includes a set of precision 7 mm fixed terminations and a one-piece open/short circuit to calibrate dc up to 6 GHz.
50,528
85036B
Calibration Kit 

Calibration Kit

85036B
The 85036B calibration kit includes male devices to calibrate dc up to 3 GHz.
83,931
85092C
RF Electronic Calibration (ECal) Module 

RF Electronic Calibration (ECal) Module

85092C
The 85092C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
195,626
85093C
射頻電子校驗模組 (ECal),300 kHz 至 9 GHz,3.5 mm,2 埠 

射頻電子校驗模組 (ECal),300 kHz 至 9 GHz,3.5 mm,2 埠

85093C
The 85093C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
192,307
85096C
RF Electronic Calibration (ECal) Module 

RF Electronic Calibration (ECal) Module

85096C
The 85096C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
電洽

相關產品與解決方案

  • Agilent 85046A Product Photograph 85046A S參數測試組件50歐姆,300 kHz到3 GHz [已停產] 

    85046A S參數測試組件50歐姆,300 kHz到3 GHz [已停產]

    85046A測試組件提供同時量測0.3到3 GHz的50歐姆裝置之傳輸和反射特性的能力。

  • Agilent 85046B Product Photograph 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [已停產] 

    85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [已停產]

    The 85046B test set provides the capability to simultaneously measure the transmission and reflection characteristics of 75-ohm devices.

  • Agilent 85047A Product Photograph 85047A S-Parameter Test Set, 300 kHz to 6 GHz [已停產] 

    85047A S-Parameter Test Set, 300 kHz to 6 GHz [已停產]

    The 85047A test set provides the capability to measure transmission and reflection characteristics (including S-parameters) of two-port devices in either direction with single connection.

  • Agilent 87050A Product Photograph 87050A Custom Multiport Test Set, 50 Ohms [已停產] 

    87050A Custom Multiport Test Set, 50 Ohms [已停產]

  • Agilent 87050B Product Photograph 87050B Custom Multiport Test Set, 50 Ohms [已停產] 

    87050B Custom Multiport Test Set, 50 Ohms [已停產]

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [已停產] 

    85070D High-Temperature Dielectric Probe Kit [已停產]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [已停產] 

    85071D Materials Measurement Software [已停產]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • Agilent 87075A Product Photograph 87075A Custom Multiport Test Set, 75 Ohms [已停產] 

    87075A Custom Multiport Test Set, 75 Ohms [已停產]

  • Agilent 87075B Product Photograph 87075B Custom Multiport Test Set, 75 Ohms [已停產] 

    87075B Custom Multiport Test Set, 75 Ohms [已停產]

  • N4413A Product Photograph N4413A S-parameter Test Set, 50 MHz to 6 GHz [已停產] 

    N4413A S-parameter Test Set, 50 MHz to 6 GHz [已停產]

    The Keysight N4413A S-parameter test set is a key component bundled balanced-measurement system.

  • N4414A Product Photograph N4414A S-parameter Test Set, 300 kHz to 6 GHz [已停產] 

    N4414A S-parameter Test Set, 300 kHz to 6 GHz [已停產]

    The Keysight N4414A S-parameter test set is a key component of a balanced-measurement system.

  • N4415A Product Photograph N4415A S-parameter Test Set, 30 kHz to 6 GHz [已停產] 

    N4415A S-parameter Test Set, 30 kHz to 6 GHz [已停產]

    The Keysight N4415A S-parameter test set is a key component of a physical layer balanced-measurement system.

  • N2002A Noise Source Test Set N2002A 雜訊源測試儀,10 MHz 至 26.5 GHz 

    N2002A 雜訊源測試儀,10 MHz 至 26.5 GHz

    • 降低雜訊指數量測的不確定度
    • 在 10 MHz 至 26.5 GHz 的頻率範圍內工作
    • 校驗的結果可溯源到國家標準
    • 可對是德科技的所有 SNS 和 346 系列雜訊源進行全面校驗

  • N2002A Noise Source Test Set U1831C USB 智慧雜訊源,10 MHz 至 26.5 GHz,ENR 15 dB 標稱值 

    U1831C USB 智慧雜訊源,10 MHz 至 26.5 GHz,ENR 15 dB 標稱值

    • USB 智慧雜訊源
    • 10 MHz 至 26.5 GHz 頻率範圍
    • 透過自動下載和儲存 ENR 資料,縮短您的設定時間

  • N4261A Product Photograph N4261A Filter Tuning Software [已停產] 

    N4261A Filter Tuning Software [已停產]

    The N4261A filter tuning software reduces the training time required to tune filters, decreases the average tuning time, and increases filter tuning consistency.

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.