您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

8720ET 傳輸/反射向量網路分析儀,50 MHz到20 GHz(將於2005年5月1日起停售)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

85052B
標準型機械校驗套件,直流至 26.5 GHz,3.5 mm 

標準型機械校驗套件,直流至 26.5 GHz,3.5 mm

85052B
398,875
85052D
Economy Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm 

Economy Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

85052D
3.5 mm economy calibration kit DC to 26.5 GHz
208,804
85053B
Verification Kit, 3.5 mm 

Verification Kit, 3.5 mm

85053B
The 85053B verification kit has a 3.5 mm connector and covers a frequency range of 300 kHz to 26.5 GHz.
265,373
85054B
標準型機械校驗套件,直流至18 GHz,N 型接頭,50 歐姆 

標準型機械校驗套件,直流至18 GHz,N 型接頭,50 歐姆

85054B
612,470
85054D
經濟型機械校驗套件,直流至 18 GHz,N 型接頭,50 歐姆 

經濟型機械校驗套件,直流至 18 GHz,N 型接頭,50 歐姆

85054D
259,035
85055A
Verification Kit, Type-N 

Verification Kit, Type-N

85055A
The Keysight 85055A verification kit, type-N, is used to verify that a network analyzer is operating within its specified performance.
261,282
85131D
Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm 

Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm

85131D
The 85131D includes two 53 cm (21 in) long semi-rigid cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to 3.5 mm male connector.
76,229
85131F
Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm 

Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm

85131F
The 85131F includes two 62.2 cm (24.5 in) long flexible cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to a 3.5 mm male connector.
169,605
85132F
Flexible Cable Set, 3.5 mm (Test Port) to 7 mm 

Flexible Cable Set, 3.5 mm (Test Port) to 7 mm

85132F
The 85132F includes two 62.9 cm (24.75 in) long flexible cables composed of two 3.5 mm female to 7 mm connectors.
167,660
P11644A
PS-X10-100 量測和除錯協助 

PS-X10-100 量測和除錯協助

P11644A
是德的量測和除錯服務提供了量測除錯和探測專業知識,以加速產品除錯和開發。...
293,842
X11644A
Mechanical Calibration Kit, 8.2 to 12.4 GHz, Waveguide, WR-90 

Mechanical Calibration Kit, 8.2 to 12.4 GHz, Waveguide, WR-90

X11644A
293,842

相關產品與解決方案

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [已停產] 

    85070D High-Temperature Dielectric Probe Kit [已停產]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [已停產] 

    85071D Materials Measurement Software [已停產]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • 8719ET 8719ET 傳輸/反射向量網路分析儀,13.5 GHz(將於2005年5月1日起停售) [已停產] 

    8719ET 傳輸/反射向量網路分析儀,13.5 GHz(將於2005年5月1日起停售) [已停產]

    Keysight 8719ET向量網路分析儀提供您一個分析RF與微波元件特性的經濟方案。

  • 0 8722ET 傳輸/反射向量網路分析儀,40 GHz(將於2005年5月1日起停售) [已停產] 

    8722ET 傳輸/反射向量網路分析儀,40 GHz(將於2005年5月1日起停售) [已停產]

    Keysight 8722ET向量網路分析儀提供您一個分析RF與微波元件特性的經濟方案。

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.