您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

8712ES RF經濟型向量網路分析儀(S參數),300 kHz至1.3 GHz

產品狀態: 已停產 | 查看服務選項
此產品已停產

11857B
Test Port Cables, Type-N, 75 Ohms 

Test Port Cables, Type-N, 75 Ohms

11857B
The 11857B includes two precision 61 cm (24 in) cables.
37,359
11857F
Test Port Cable Set, Type-F, 75 Ohms 

Test Port Cable Set, Type-F, 75 Ohms

11857F
The 11857F includes one 75-ohm type-N male to type-F male cable, and one type-N male to type-F female cable.
45,993
85032E
Economy Mechanical Calibration Kit, DC to 6 GHz, Type-N, 50 ohm 

Economy Mechanical Calibration Kit, DC to 6 GHz, Type-N, 50 ohm

85032E
50-Ohm Type-N economy calibration kit
27,427
85036B
Calibration Kit 

Calibration Kit

85036B
The 85036B calibration kit includes male devices to calibrate dc up to 3 GHz.
83,931
85036E
Economy Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm 

Economy Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm

85036E
27,427
85039B
Economy Mechanical Calibration Kit, DC to 3 GHz, Type-F, 75 ohm 

Economy Mechanical Calibration Kit, DC to 3 GHz, Type-F, 75 ohm

85039B
172,522

相關產品與解決方案

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [已停產] 

    85070D High-Temperature Dielectric Probe Kit [已停產]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [已停產] 

    85071D Materials Measurement Software [已停產]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • 86200B Product Photograph 86200B RF Scalar Detector, 50 ohms [已停產] 

    86200B RF Scalar Detector, 50 ohms [已停產]

    The 86200B scalar detector, 50 ohms, is designed for making measurements with the Keysight 8712/8714 Series network analyzers.

  • No image available 86201B RF Scalar Detector, 75 ohms [已停產] 

    86201B RF Scalar Detector, 75 ohms [已停產]

    The 86201B scalar detector, 75 ohms, is designed for making measurements with the Keysight 8712/8714 Series network analyzers.

  • Agilent 87050E Product Photograph 87050E 多埠測試組件,50歐姆 [已停產] 

    87050E 多埠測試組件,50歐姆 [已停產]

    Keysight 87050E多埠測試組件結合Keysight 8712E系列分析儀,構成了一個多埠裝置測試的系統解決方案。

  • Agilent 87075C Product Photograph Revise 87075C Multiport Test Set, 75 Ohms [已停產] 

    87075C Multiport Test Set, 75 Ohms [已停產]

    The Keysight 87075C multiport test set combined with a Keysight 8712E-series analyzer is a system solution for multiport device testing.

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [已停產]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.