您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85875A Commercial Conducted EMI Measurement Software

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

This PC-based software helps you manage the entire conducted EMI measurement process, from initial setup to final report. The Keysight 85875A software can be used to test conducted emissions from commercial electronic products for conformance to international EMI standards such as CISPR, EN, FCC and VDE. The software runs under Microsoft Windows® on PC-compatible platforms, allowing you to move data to popular spreadsheets and word processors for report generation. Or use the built-in report generator to print out a complete report. A complete graphical interface means that no programming is required.

Microsoft and Windows are U.S. registered trademarks of MicrosoftCorp.

  • PC and Microsoft Windows format
  • Simple graphical test setup and execution
  • Data list editor with powerful diagnostic capability
  • Remote control capability
  • Easy-to-use built-in report generator
  • Extensive on-line Help screens