您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85727A GSM Multi-Band Personality

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Capability to completely characterize GSM900, DCS1800 or PCS 1900 transmitters
  • An unbeatable combination of GSM performance and ease-of-use for BTS, acceptance testing or maintenance
  • Easy to integrate into GPIB controlled test systems
  • Ideal for all stages of base station
  • Especially suited to RF module pre-test, for mobiles or base stations
  • High speed measurements are tailored to the needs of high volume production
  • Performance up to 26.5 GHz
     

敘述

The Keysight 85727A provides all the GSM transmitter tests specified in the GSM 11.10 (mobile) and GSM 11.21 (base) recommendations. Measurements include those for power, frequency, timing, and modulation accuracy. GSM Phase II specification limits are used and the extended GSM (E-GSM), R-GSM, DCS1800, and PCS1900 frequency bands are supported.