這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 頻譜分析儀(信號分析儀)
- 85727A GSM Multi-Band Personality [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Capability to completely characterize GSM900, DCS1800 or PCS 1900 transmitters
- An unbeatable combination of GSM performance and ease-of-use for BTS, acceptance testing or maintenance
- Easy to integrate into GPIB controlled test systems
- Ideal for all stages of base station
- Especially suited to RF module pre-test, for mobiles or base stations
- High speed measurements are tailored to the needs of high volume production
- Performance up to 26.5 GHz
The Keysight 85727A provides all the GSM transmitter tests specified in the GSM 11.10 (mobile) and GSM 11.21 (base) recommendations. Measurements include those for power, frequency, timing, and modulation accuracy. GSM Phase II specification limits are used and the extended GSM (E-GSM), R-GSM, DCS1800, and PCS1900 frequency bands are supported.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型