您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

敘述

Measure Personal Handy Phone System (PHS) personal and cell station transmitters operate easily, quickly, and reliably. The Keysight 85726B PHS personality provides tests based on RCR STD-28. Measurements included are antenna power, adjacent channel power, burst ramp-up and ramp-down power versus time, carrier-off time leakage power, spurious emission, occupied bandwidth, and modulation accuracy measurements.

  • Push-button, easy-to-follow screen menus
  • Increased test throughput and improved accuracy
  • 50% reduction in test times (compared to Keysight 85726A)
  • Near power-meter accuracy