您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85724A Broadcast Measurement Personality

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

With the measurement personality, DECT power, frequency, timing and modulation accuracy tests can be made. An optional DECT source built in to the analyzer can be used as a stimulus for module testing or sensitivity measurements.

  • Automatic tuning of vision, sound, and FM broadcast carriers
  • Measures vision and sound carrier levels and frequencies (including NICAM, for PAL-B/G/D)
  • Performs carrier-to-noise ratio, FM deviation, field sync distortion, and simultaneous television picture and sound measurements
  • Digital measurements include differential gain, differential phase, and chrominance-to-luminance delay inequality