您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85723A DECT Measurement Personality

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

With the measurement personality, DECT power, frequency, timing and modulation accuracy tests can be made. An optional DECT source built in to the analyzer can be used as a stimulus for module testing or sensitivity measurements.

  • Simplified key transmitter measurements for testing DECT portable and fixed parts
  • One-button tests
  • Simplified configuration for your measurements
  • Quick and easy testing of your DECT transmitter
  • Allows for real-time pass/fail measurements on transmitters
  • Measurement functions are accessible via remote control