您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85719A Noise Figure Measurement Personality

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

相關產品與解決方案

  • AA 346B 雜訊源,10 MHz到18 GHz,公稱ENR 15 dB 

    346B 雜訊源,10 MHz到18 GHz,公稱ENR 15 dB

    Keysight 346B雜訊源的高ENR(16 dB)、低SWR和各種接頭,使它成為適用10 MHz到18 GHz的通用雜訊源...

  • 346A Noise Source 346A 雜訊源,10 MHz 至 18 GHz,公稱值 ENR 6 dB 

    346A 雜訊源,10 MHz 至 18 GHz,公稱值 ENR 6 dB

    含 6dB ENR 的 Keysight 346A 雜訊源 (10 MHz 至 18 GHz) 是特別為輸入阻抗靈敏度裝置的準確特性描述而設計的。...

  • 雜訊指數分析儀,10 MHz到1.5 GHz N8972A 雜訊指數分析儀,10 MHz到1.5 GHz [已停產] 

    N8972A 雜訊指數分析儀,10 MHz到1.5 GHz [已停產]

    N8972A是一部高效能的雜訊指數分析儀,它是為了提供快速、準確且穩定的雜訊指數量測而設計的。

  • 346C Noise Source 346C Noise Source, 10 MHz to 26.5 GHz 

    346C Noise Source, 10 MHz to 26.5 GHz

    The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12GHz to 26.5GHz coverage with a 17dB ENR...

  • No image available 346CK01 Noise Source, 1 GHz up to 50 GHz 

    346CK01 Noise Source, 1 GHz up to 50 GHz

    The Keysight 346CK01 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications.