您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85718B NADC-TDMA Measurement Personality

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

Based on EIA/TIA IS-54 and IS-136 standards, the Keysight 85718B simplifies testing of time-division multiple access (TDMA) transmitters for North American Dual-mode Cellular (NADC) and PCS IS-136 radio systems. The personality provides nine power, frequency, and timing tests as well as seven modulation accuracy tests.

  • Modulation accuracy metrics such as error vector magnitude (EVM) and frequency error measurements
  • Push-button tests and easy-to-follow screen menus
  • Increased test throughput and improved accuracy
  • Near-power-meter accuracy
  • Capability of running measurements continuously, allowing real-time equipment adjustments and troubleshooting