您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85712D EMC Personality

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 85712D simplifies precompliance EMI measurements. The spectrum analyzer is set up automatically with the correct limit lines, transducer factor corrections, frequency range, and bandwidths which is supplied on the personality card. It can perform automatic peak, quasi-peak, and average on up to 20 signals at a time and print the results directly, or store them to a RAM card for future viewing.

  • Simplifies precompliance EMI measurements
  • Automatically sets the correct limits lines, transducer factor corrections, frequency range, and bandwidths
  • Performs automatic peak, quasi-peak, and average on up to 20 signals simultaneously>