您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85685A RF Preselector

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

Discontinued product - support information only.

The Keysight 85685A RF preselctor is designed to operate with the Keysight 8566B and 8568B spectrum analyzers. The RF preselector adds tracking filters to reduce overloading from out-of-band signal and preamplifiers for improved system sensitivity over the 20 Hz to 2 GHz frequency range. The Keysight 85685A RF preselector has two input, 20 Hz to 50 MHz and 20 MHz to 2 GHz. There is also a bypass mode which is DC to 18 GHz. Input 1 has a built-in transient limiter for protection from transients generated by line impedance stabilization networks (LISN). The preselector is fully programmable over the HP-IB (IEEE-488).

  • Operates with the Keysight 8566B and 8568B spectrum analyzers
  • Reduces overloading from out-of-band signal
  • Improved system sensitivity
  • Built-in transient limiter