您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

主要技術規格

  • Third-Order intermodulation product and Third-Order Intercept (TOI/TP3)
  • Harmonics and Total-Harmonic Distortion (THD)
  • Discrete sideband spurs
  • General spur search
  • Mixing products

敘述

The 85672A is scheduled to be discontinued on 1 November 2009. Similar measurements may be found in the standard PowerSuite features of either the N9030A PXA (for RF/µW applications) or the E444xA PSA.

The five most commonly made spectrum analyzer measurements are now automated with the Keysight 85672A, spurious response measurements utility. Set-up and execution of each measurement is reduced to a few keystrokes--saving time, eliminating errors and optimizing the instrument to produce the best possible measurement results. No tinkering with markers and no extra calculations are required. With the 85672A, output information is automatically summarized in a concise tabular format on the screen of your Keysight 8560 series or other high-performance portable Keysight spectrum analyzer.