這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 頻譜分析儀(信號分析儀)
- 85620A Mass Memory Module [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Permits unattended, automatic operation without an external controller, ideal for semi-automated bench top test
- Stores complex measurement routines for single-key execution
- Stores up to 100 traces
- Adds powerful capabilities to all Keysight 8560A, 8560B, and 8560E-series spectrum analyzers
The 85620A mass memory module is a plug-in module for the 8560A, 8560B and 8560E-series portable spectrum analyzers. The 85620A is a standard feature of the Keysight 8560EC-series spectrum analyzers. It adds measurement personality capability, enough memory to store 100 traces, memory-card capability, and computer capability without an external controller. Create complex measurement routines and save then as single-key measurements stored on memory cards or in the module's 128 KB of battery-backed RAM. One Keysight 85700A 32K-byte RAM memory card is supplied with the mass memory module.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型