您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85620A Mass Memory Module

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Permits unattended, automatic operation without an external controller, ideal for semi-automated bench top test
  • Stores complex measurement routines for single-key execution
  • Stores up to 100 traces
  • Adds powerful capabilities to all Keysight 8560A, 8560B, and 8560E-series spectrum analyzers

敘述

The 85620A mass memory module is a plug-in module for the 8560A, 8560B and 8560E-series portable spectrum analyzers. The 85620A is a standard feature of the Keysight 8560EC-series spectrum analyzers. It adds measurement personality capability, enough memory to store 100 traces, memory-card capability, and computer capability without an external controller. Create complex measurement routines and save then as single-key measurements stored on memory cards or in the module's 128 KB of battery-backed RAM. One Keysight 85700A 32K-byte RAM memory card is supplied with the mass memory module.