您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

8510C 向量網路分析儀

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

85050B
標準型機械校驗套件,直流至 18 GHz,7 mm 

標準型機械校驗套件,直流至 18 GHz,7 mm

85050B

費用: NT$ 330,265

NT$ 330,265
85050C
精密型機械校驗套件,直流至 18 GHz,7 mm 

精密型機械校驗套件,直流至 18 GHz,7 mm

85050C

費用: NT$ 340,507

NT$ 340,507
85051B
Verification Kit, 7 mm 

Verification Kit, 7 mm

85051B

費用: NT$ 261,282

The 85051B verification kit has a 7 mm connector and covers a frequency range of 0.045 to 18 GHz.
NT$ 261,282
85052B
標準型機械校驗套件,直流至 26.5 GHz,3.5 mm 

標準型機械校驗套件,直流至 26.5 GHz,3.5 mm

85052B

費用: NT$ 398,875

NT$ 398,875
85052C
精密型機械校驗套件,直流至 26.5 GHz,3.5 mm 

精密型機械校驗套件,直流至 26.5 GHz,3.5 mm

85052C

費用: NT$ 466,783

NT$ 466,783
85053B
Verification Kit, 3.5 mm 

Verification Kit, 3.5 mm

85053B

費用: NT$ 265,373

The 85053B verification kit has a 3.5 mm connector and covers a frequency range of 300 kHz to 26.5 GHz.
NT$ 265,373
85054B
標準型機械校驗套件,直流至18 GHz,N 型接頭,50 歐姆 

標準型機械校驗套件,直流至18 GHz,N 型接頭,50 歐姆

85054B

費用: NT$ 612,470

NT$ 612,470
85055A
Verification Kit, Type-N 

Verification Kit, Type-N

85055A

費用: NT$ 261,282

The Keysight 85055A verification kit, type-N, is used to verify that a network analyzer is operating within its specified performance.
NT$ 261,282
85056A
標準型機械校驗套件,直流至 50 GHz,2.4 mm 

標準型機械校驗套件,直流至 50 GHz,2.4 mm

85056A

費用: NT$ 502,125

2.4mm 校驗套件
NT$ 502,125
85057B
驗證套件,2.4 mm 

驗證套件,2.4 mm

85057B

費用: NT$ 286,062

Keysight 85057B 驗證套件具有 2.4 mm 連接器,頻率覆蓋範圍為 0.045 至 50 GHz。
NT$ 286,062
85059A
Precision Calibration/Verification Kit 

Precision Calibration/Verification Kit

85059A

費用: NT$ 1,252,974

The 85059A calibration/verification kit is designed for network analyzer systems operating over the frequency range of 45 MHz to 110 GHz.
NT$ 1,252,974

相關產品與解決方案

  • Agilent 85161B Product Photograph 85161B Measurement Automation S/W [已停產] 

    85161B Measurement Automation S/W [已停產]

    The Keysight 85161B is a measurement automation S/W for the Keysight 8510C and Keysight 8510B network analyzers.

  • Agilent 85071C Product Photograph 85071C Materials Measurement Software [已停產] 

    85071C Materials Measurement Software [已停產]

    The Keysight 85071C software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • Agilent 85070C Product Photograph 85070C High-Temperature Dielectric Probe Kit [已停產] 

    85070C High-Temperature Dielectric Probe Kit [已停產]

    The Keysight 85070C dielectric probe measures the dielectric properties of materials quickly and conveniently.