您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85070B High-Temperature Dielectric Probe Kit

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

Measure the dielectric properties of materials quickly and conveniently with the Keysight 85070B dielectric probe. Measurements made with this probe are nondestructive and require no sample preparation -- saving you time, trouble, and material.

The dielectric probe is well-suited for measurements of liquid or semi-solid materials. Simply immerse the probe into the material; there is no need for special fixtures. The Keysight 85070B dielectric probe yields permittivity (dielectric constant), loss factor, loss tangent, or Cole-Cole diagrams -versus frequency- from 200 MHz to 20 GHz.

  • Hermetic glass-to metal seal, which makes it resistant to corrosive or abrasive chemicals
  • Withstands a wide -40 °C to +200 °C temperature range
  • A special refresh calibration simplifies measurements over temperature
  • er', er", tan delta or Cole-Cole plots; tabular listings of data
  • Hardcopy plots to plotters or graphics printers; tabular listing to printers; save/recall/export data via disk in MS-DOS® ASCII format or HP BASIC BDAT format (HP LIF binary)