您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85052D Economy Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

售貨廠商:

基本配套價格 NT$ 214,889

一般配置  

一般配置

85052D Economy mechanical calibration kit, DC to 26.5 GHz, 3.5 mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • DC to 26.5 GHz frequency range
  • Calibration standards to perform full two-port calibration
  • Torque wrenches for properly connecting standards
  • Adapters to change the sex of the test port
  • Commercial calibration certificate

敘述

The Keysight 85052D economy mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the 3.5 mm interface. This kit also contains adapters to change the sex of the test port and a torque wrench for proper connection.  Connector gauges may be ordered separately.