您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

84815A Peak Power Sensor

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Outstanding measurement accuracy
  • Automatic temperature sensing and correction
  • Frequency Range: 20 MHz to 18 GHz

敘述

The Keysight 84815A peak power sensor is compatible with the obsolete 8990/1A peak power analyzers and the obsolete 8992A digital video power analyzer. This sensor gives you outstanding measurement accuracy in demanding situations and includes automatic temperature sensing and correction.