您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

8447F Preamplifier and Power Amplifier

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

Discontinued product, support information only. Replacement product is the Keysight 11909A Low Noise Amplifier.

The Keysight 8447F is the Keysight 8447D Preamplifier and 8447E Power Amplifier combined into a single package. The Keysight 8447F is capable of providing gain and power to overcome systematic RF losses, drive high-power devices and improve measurement system performance. The Keysight 8447F can be used to increase low-level sweep speed and increase dynamic range measurements when used with a network analyzer.

  • Reduced systematic power losses for increased dynamic range
  • High power drive signals for increased dynamic range
  • Increased low-level sweep speed and increased dynamic range measurements in network analyzers