您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

82341C Windows適用的ISA高效能 GPIB介面卡

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

相關產品與解決方案

  • 82350B Product Photograph 82350B 高效能 PCI 之GPIB介面卡 [已停產] 

    82350B 高效能 PCI 之GPIB介面卡 [已停產]

    82350B是一個PCI PC適用的經濟、高效能IEEE-488介面。

  • 82357A Product Photograph 82357A USB/GPIB介面 [已停產] 

    82357A USB/GPIB介面 [已停產]

    Keysight 82357A USB/GPIB 介面可讓您從筆記型電腦或桌上型電腦的USB埠,直接連接到GPIB儀器。

  • Agilent VEE Express 8.0 是德 VEE Express 8.0 [已停產] 

    是德 VEE Express 8.0 [已停產]

    開放式的強大圖形化語言環境,提供量測與分析的簡易快速途徑。採用高階的工作導向方式,減少程式行數,讓程式設計變得更簡單。

  • Agilent VEE Pro 8.5 Pro 8.5 [已停產] 

    Pro 8.5 [已停產]

    Keysight VEE Pro 8.5 是一套功能強大的開放式圖形化程式語言環境軟體,為量測與分析提供一條快速而簡易途徑。採用了高階的工作導向,減少程式行數,讓程式設計變得更簡單。

  • VEE Pro 8.0 Keysight VEE Pro 8.0 [已停產] 

    Keysight VEE Pro 8.0 [已停產]

    Keysight VEE Pro 8.0 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Agilent VEE Student 8.5 W1141B-STU Keysight VEE Student 8.5 [已停產] 

    W1141B-STU Keysight VEE Student 8.5 [已停產]

    Keysight Student 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • Agilent VEE Express 8.5 W1141B-EXP Keysight VEE Express 8.5 [已停產] 

    W1141B-EXP Keysight VEE Express 8.5 [已停產]

    Keysight VEE Express 8.5 is an open and powerful graphical language environment that provides a quick and easy path to measurement and analysis. Keep programming simple with less lines of code with high-level task-oriented approach.

  • 82357B Product Photograph 82357B USB/GPIB 介面高速 USB 2.0 

    82357B USB/GPIB 介面高速 USB 2.0

    82357B USB/GPIB 轉換器提供從您的筆記型電腦或桌上型 PC 的 USB 埠,直接連接到 GPIB 儀器的連結。